********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Apr 27, 2015
*ECN S15-0951, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQS840EN D G S 
M1 3 GX S S NMOS W= 2013283u L= 0.3u 
M2 S GX S D PMOS W= 2013283u L= 0.27u 
R1 D 3 1.103e-02 5.205e-03 1.335e-05 
CGS GX S 4.209e-10 
CGD GX D 1.388e-11 
RG G GY 1m 
RTCV 100 S 1e6 1.837e-04 -6.621e-07 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 2013283u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 1.194e-05 NSUB = 1.40e+17 
+ KAPPA = 9.397e-02 NFS = 4.20e+11 
+ LD = 0 IS = 0 TPG = 1 CAPOP = 12 ) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.677e+16 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 8.217e-09 TREF = 25 BV = 41 
+RS = 1.191e-02 N = 1.020e+00 IS = 4.193e-13 
+EG = 1.196e+00 XTI = -6.001e-01 TRS = 2.886e-03 
+CJO = 2.244e-10 VJ = 7.752e-01 M = 5.562e-01 ) 
.ENDS